Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Medium Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A PXL08 |
Total Length |
N/A 8.74 in222 mm |
Total Width |
N/A 2.64 in67 mm |
Total Height |
N/A 4.45 in113 mm |
Bore Size |
N/A 40 mm |
Inside Ring Width |
N/A 2.51 in63.7 mm |
Bolt Hole Spacing |
N/A 6.14 in156 mm |
Base Width |
N/A 2.64 in67 mm |
Base Length |
N/A 8.74 in222 mm |
Shaft Height |
N/A 2.13 in54 mm |
Base Thickness |
N/A 0.84 in21.3 mm |