COMPANY HEADER
Terms
Request Information
Medium Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw

Performance

Medium Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

PXL08

Dimension

Total Length

8.74 in222 mm

Total Width

2.64 in67 mm

Total Height

4.45 in113 mm

Bore Size

1.5 in

Inside Ring Width

2.51 in63.7 mm

Bolt Hole Spacing

6.14 in156 mm

Base Width

2.64 in67 mm

Base Length

8.74 in222 mm

Shaft Height

2.13 in54 mm

Base Thickness

0.84 in21.3 mm