Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Medium Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A PXL05 |
Total Length |
N/A 6.26 in159 mm |
Total Width |
N/A 2.01 in51 mm |
Total Height |
N/A 3.35 in85 mm |
Bore Size |
N/A 1 in |
Inside Ring Width |
N/A 1.88 in47.7 mm |
Bolt Hole Spacing |
N/A 4.69 in119 mm |
Base Width |
N/A 2.01 in51 mm |
Base Length |
N/A 6.26 in159 mm |
Shaft Height |
N/A 1.69 in42.85 mm |
Base Thickness |
N/A 0.65 in16.6 mm |