COMPANY HEADER
Terms
Request Information
Medium Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw

Performance

Medium Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

PX20

Dimension

Total Length

17 in432 mm

Total Width

4.76 in121 mm

Total Height

9.84 in250 mm

Bore Size

3.9375 in

Inside Ring Width

5.05 in128.2 mm

Bolt Hole Spacing

13.27 in337 mm

Base Width

4.76 in121 mm

Base Length

17 in432 mm

Shaft Height

5 in127 mm

Base Thickness

2.05 in52 mm