COMPANY HEADER
Terms
Request Information
Medium Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Medium Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A PX15

Dimension

Total Length

N/A 12.99 in330 mm

Total Width

N/A 3 1/2 in89 mm

Total Height

N/A 6.85 in174 mm

Bore Size

N/A 2.9375 in

Inside Ring Width

N/A 3.69 in93.8 mm

Bolt Hole Spacing

N/A 9.13 in232 mm

Base Width

N/A 3 1/2 in89 mm

Base Length

N/A 12.99 in330 mm

Shaft Height

N/A 3 1/2 in88.9 mm

Base Thickness

N/A 1.38 in35 mm