Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Medium Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A PX14 |
Total Length |
N/A 12.99 in330 mm |
Total Width |
N/A 3 1/2 in89 mm |
Total Height |
N/A 6.77 in172 mm |
Bore Size |
N/A 70 mm |
Inside Ring Width |
N/A 3.5 in89 mm |
Bolt Hole Spacing |
N/A 9.02 in229 mm |
Base Width |
N/A 3 1/2 in89 mm |
Base Length |
N/A 12.99 in330 mm |
Shaft Height |
N/A 3 1/2 in88.9 mm |
Base Thickness |
N/A 1.38 in35 mm |