COMPANY HEADER
Terms
Request Information
Medium Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw

Performance

Medium Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

PX14

Dimension

Total Length

12.99 in330 mm

Total Width

3 1/2 in89 mm

Total Height

6.77 in172 mm

Bore Size

2.6875 in

Inside Ring Width

3.5 in89 mm

Bolt Hole Spacing

9.02 in229 mm

Base Width

3 1/2 in89 mm

Base Length

12.99 in330 mm

Shaft Height

3 1/2 in88.9 mm

Base Thickness

1.38 in35 mm