Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Medium Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A PX13 |
Total Length |
N/A 11.26 in286 mm |
Total Width |
N/A 3.27 in83 mm |
Total Height |
N/A 5.94 in151 mm |
Bore Size |
N/A 65 mm |
Inside Ring Width |
N/A 3.38 in85.9 mm |
Bolt Hole Spacing |
N/A 7.99 in203 mm |
Base Width |
N/A 3.27 in83 mm |
Base Length |
N/A 11.26 in286 mm |
Shaft Height |
N/A 3 in76.2 mm |
Base Thickness |
N/A 1.26 in32 mm |