COMPANY HEADER
Terms
Request Information
Medium Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Medium Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A PX11

Dimension

Total Length

N/A 10.24 in260 mm

Total Width

N/A 3.11 in79 mm

Total Height

N/A 5.47 in139 mm

Bore Size

N/A 55 mm

Inside Ring Width

N/A 3.12 in79.2 mm

Bolt Hole Spacing

N/A 7.24 in184 mm

Base Width

N/A 3.11 in79 mm

Base Length

N/A 10.24 in260 mm

Shaft Height

N/A 2.748 in69.8 mm

Base Thickness

N/A 1.18 in30 mm