COMPANY HEADER
Terms
Request Information
Medium Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Medium Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A PX10

Dimension

Total Length

N/A 9.49 in241 mm

Total Width

N/A 2.87 in73 mm

Total Height

N/A 4.96 in126 mm

Bore Size

N/A 1.9375 in

Inside Ring Width

N/A 2.75 in69.9 mm

Bolt Hole Spacing

N/A 6.73 in171 mm

Base Width

N/A 2.87 in73 mm

Base Length

N/A 9.49 in241 mm

Shaft Height

N/A 2 1/2 in63.5 mm

Base Thickness

N/A 1.06 in27 mm