COMPANY HEADER
Terms
Request Information
Medium Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Medium Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A PX09

Dimension

Total Length

N/A 8.74 in222 mm

Total Width

N/A 2.64 in67 mm

Total Height

N/A 4.57 in116 mm

Bore Size

N/A 1.6875 in

Inside Ring Width

N/A 2.60 in66.1 mm

Bolt Hole Spacing

N/A 6.14 in156 mm

Base Width

N/A 2.64 in67 mm

Base Length

N/A 8.74 in222 mm

Shaft Height

N/A 2.311 in58.70 mm

Base Thickness

N/A 1.02 in26 mm