COMPANY HEADER
Terms
Request Information
Medium Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Medium Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A PX07

Dimension

Total Length

N/A 7.99 in203 mm

Total Width

N/A 2.24 in57 mm

Total Height

N/A 4.13 in105 mm

Bore Size

N/A 1.4375 in

Inside Ring Width

N/A 2.31 in58.7 mm

Bolt Hole Spacing

N/A 5.67 in144 mm

Base Width

N/A 2.24 in57 mm

Base Length

N/A 7.99 in203 mm

Shaft Height

N/A 2.13 in54.10 mm

Base Thickness

N/A 0.87 in22 mm