Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Medium Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A PX06 |
Total Length |
N/A 6.89 in175 mm |
Total Width |
N/A 2.24 in57 mm |
Total Height |
N/A 3.7 in94 mm |
Bore Size |
N/A 1.125 in |
Inside Ring Width |
N/A 2.12 in53.9 mm |
Bolt Hole Spacing |
N/A 5 in127 mm |
Base Width |
N/A 2.24 in57 mm |
Base Length |
N/A 6.89 in175 mm |
Shaft Height |
N/A 1 7/8 in47.62 mm |
Base Thickness |
N/A 0.79 in20 mm |