COMPANY HEADER
Terms
Request Information
Heavy Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Heavy Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P328

Dimension

Total Length

N/A 24.41 in620 mm

Total Width

N/A 5.51 in140 mm

Total Height

N/A 15.35 in390 mm

Bore Size

N/A 140 mm

Inside Ring Width

N/A 6.14 in156 mm

Bolt Hole Spacing

N/A 19.69 in500 mm

Base Width

N/A 5.51 in140 mm

Base Length

N/A 24.41 in620 mm

Shaft Height

N/A 7.87 in200 mm

Base Thickness

N/A 2.95 in75 mm