COMPANY HEADER
Terms
Request Information
Heavy Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Heavy Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P318

Dimension

Total Length

N/A 16.94 in430 mm

Total Width

N/A 4.33 in110 mm

Total Height

N/A 9.25 in235 mm

Bore Size

N/A 3.5 in

Inside Ring Width

N/A 4.4 in111 mm

Bolt Hole Spacing

N/A 13 in330 mm

Base Width

N/A 4.33 in110 mm

Base Length

N/A 16.94 in430 mm

Shaft Height

N/A 4.65 in118 mm

Base Thickness

N/A 1.77 in45 mm