COMPANY HEADER
Terms
Request Information
Heavy Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw

Performance

Heavy Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

P316

Dimension

Total Length

15.75 in400 mm

Total Width

4.33 in110 mm

Total Height

8.27 in210 mm

Bore Size

80 in

Inside Ring Width

4.2 in107 mm

Bolt Hole Spacing

11.75 in300 mm

Base Width

4.33 in110 mm

Base Length

15.75 in400 mm

Shaft Height

4.17 in106 mm

Base Thickness

1.57 in40 mm