COMPANY HEADER
Terms
Request Information
Heavy Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Heavy Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P315

Dimension

Total Length

N/A 14.96 in380 mm

Total Width

N/A 3.94 in100 mm

Total Height

N/A 7.8 in198 mm

Bore Size

N/A 75 mm

Inside Ring Width

N/A 3.9 in100 mm

Bolt Hole Spacing

N/A 11.375 in290 mm

Base Width

N/A 3.94 in100 mm

Base Length

N/A 14.96 in380 mm

Shaft Height

N/A 3.94 in100 mm

Base Thickness

N/A 1.38 in35 mm