Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Heavy Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A P314 |
Total Length |
N/A 14.19 in360 mm |
Total Width |
N/A 3.54 in90 mm |
Total Height |
N/A 7.36 in187 mm |
Bore Size |
N/A 2.75 in |
Inside Ring Width |
N/A 3.5 in90 mm |
Bolt Hole Spacing |
N/A 11 in280 mm |
Base Width |
N/A 3.54 in90 mm |
Base Length |
N/A 14.19 in360 mm |
Shaft Height |
N/A 3.74 in95 mm |
Base Thickness |
N/A 1.38 in |