COMPANY HEADER
Terms
Request Information
Heavy Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw

Performance

Heavy Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

P312

Dimension

Total Length

12.99 in330 mm

Total Width

3.35 in85 mm

Total Height

6 1/2 in165 mm

Bore Size

2.4375 in

Inside Ring Width

3.4 in87.5 mm

Bolt Hole Spacing

9.875 in250 mm

Base Width

3.35 in85 mm

Base Length

12.99 in330 mm

Shaft Height

3.35 in85 mm

Base Thickness

1.26 in32 mm