Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Heavy Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A P310 |
Total Length |
N/A 10.83 in275 mm |
Total Width |
N/A 2.95 in75 mm |
Total Height |
N/A 5.6 in143 mm |
Bore Size |
N/A 1.875 in |
Inside Ring Width |
N/A 3 in76.5 mm |
Bolt Hole Spacing |
N/A 8.375 in212 mm |
Base Width |
N/A 2.95 in75 mm |
Base Length |
N/A 10.83 in275 mm |
Shaft Height |
N/A 2.95 in75 mm |
Base Thickness |
N/A 1.06 in27 mm |