COMPANY HEADER
Terms
Request Information
Heavy Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw

Performance

Heavy Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

P305

Dimension

Total Length

6.88 in175 mm

Total Width

1.77 in45 mm

Total Height

3.35 in85 mm

Bore Size

25 mm

Inside Ring Width

1.80 in45.5 mm

Bolt Hole Spacing

5.25 in132 mm

Base Width

1.77 in45 mm

Base Length

6.88 in175 mm

Shaft Height

1.77 in45 mm

Base Thickness

0.59 in15 mm