COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Set Screw Lock
High Center Height
Metric and Inch Bores
Solid Base Optional
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A UCP 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P218

Weight

N/A 14.7 kg32.407914 lb

Dimension

Total Length

N/A 12.87 in327 mm

Total Width

N/A 3.46 in88 mm

Total Height

N/A 7.87 in200 mm

Bore Size

N/A 90 mm

Inside Ring Width

N/A 3.78 in100.3 mm

Bolt Hole Spacing

N/A 10.31 in262 mm

Base Width

N/A 3.46 in88 mm

Base Length

N/A 12.87 in327 mm

Shaft Height

N/A 4 in101.6 mm

Base Thickness

N/A 1.30 in33 mm