COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Set Screw Lock
High Center Height
Metric and Inch Bores
Solid Base Optional
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A UCP 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P217

Weight

N/A 12.2 kg26.896364 lb

Dimension

Total Length

N/A 12.2 in310 mm

Total Width

N/A 3.27 in83 mm

Total Height

N/A 7.36 in187 mm

Bore Size

N/A 3.25 in

Inside Ring Width

N/A 3.37 in93.1 mm

Bolt Hole Spacing

N/A 9.72 in247 mm

Base Width

N/A 3.27 in83 mm

Base Length

N/A 12.20 in310 mm

Shaft Height

N/A 3.750 in95.2 mm

Base Thickness

N/A 1.26 in32 mm