COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Set Screw Lock
High Center Height
Metric and Inch Bores
Solid Base Optional
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A UCP 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P215

Weight

N/A 7.9 kg17.416498 lb

Dimension

Total Length

N/A 10.83 in275 mm

Total Width

N/A 2.91 in74 mm

Total Height

N/A 6.42 in163 mm

Bore Size

N/A 2.9375 in

Inside Ring Width

N/A 3.06 in81.5 mm

Bolt Hole Spacing

N/A 8.54 in217 mm

Base Width

N/A 2.91 in74 mm

Base Length

N/A 10.83 in275 mm

Shaft Height

N/A 3 1/4 in82.6 mm

Base Thickness

N/A 1.1 in28 mm