COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Set Screw Lock
High Center Height
Metric and Inch Bores
Solid Base Optional
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A UCP 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P212

Weight

N/A 5.5 kg12.12541 lb

Dimension

Total Length

N/A 9.49 in241 mm

Total Width

N/A 2.76 in70 mm

Total Height

N/A 5.43 in138 mm

Bore Size

N/A 60 mm

Inside Ring Width

N/A 2.56 in74.7 mm

Bolt Hole Spacing

N/A 7.24 in184 mm

Base Width

N/A 2.76 in70 mm

Base Length

N/A 9.49 in241 mm

Shaft Height

N/A 2 3/4 in69.8 mm

Base Thickness

N/A 0.98 in25 mm