COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Set Screw Lock
High Center Height
Metric and Inch Bores
Solid Base Optional
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A UCP 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P211

Weight

N/A 3.9 kg8.598018 lb

Dimension

Total Length

N/A 8.62 in219 mm

Total Width

N/A 2.37 in60 mm

Total Height

N/A 4.93 in126 mm

Bore Size

N/A 55 mm

Inside Ring Width

N/A 2.5 in63.4 mm

Bolt Hole Spacing

N/A 6.73 in171 mm

Base Width

N/A 2.37 in60 mm

Base Length

N/A 8.62 in219 mm

Shaft Height

N/A 2 1/2 in63.5 mm

Base Thickness

N/A 0.91 in23 mm