COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A SW 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A SW224

Dimension

Total Length

N/A 17.3 in440 mm

Total Width

N/A 4.13 in105 mm

Total Height

N/A 10.4 in265 mm

Bore Size

N/A 120 mm

Inside Ring Width

N/A 4.13 in105 mm

Bolt Hole Spacing

N/A 13.7 in348 mm

Base Width

N/A 4.13 in105 mm

Base Length

N/A 440 in4.13 mm

Shaft Height

N/A 5.312 in135.0 mm

Base Thickness

N/A 1.7 in45 mm