Type |
N/A Pillow Blocks |
Series |
N/A SW 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A SW220 |
Total Length |
N/A 14.9 in380 mm |
Total Width |
N/A 3.75 in95 mm |
Total Height |
N/A 8.9 in225 mm |
Bore Size |
N/A 100 mm |
Inside Ring Width |
N/A 3.82 in97.0 mm |
Bolt Hole Spacing |
N/A 11.65 in296 mm |
Base Width |
N/A 3.75 in95 mm |
Base Length |
N/A 380 in3.75 mm |
Shaft Height |
N/A 4.5 in115.0 mm |
Base Thickness |
N/A 1.6 in40 mm |