Type |
N/A Pillow Blocks |
Series |
N/A SW 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A SW216 |
Total Length |
N/A 11.50 in292 mm |
Total Width |
N/A 3.07 in78 mm |
Total Height |
N/A 6.89 in175 mm |
Bore Size |
N/A 80 mm |
Inside Ring Width |
N/A 3.88 in98.6 mm |
Bolt Hole Spacing |
N/A 9.13 in232 mm |
Base Width |
N/A 3.07 in78 mm |
Base Length |
N/A 292 in3.07 mm |
Shaft Height |
N/A 3 1/2 in88.9 mm |
Base Thickness |
N/A 1.18 in30 mm |