Type |
N/A Pillow Blocks |
Series |
N/A SW 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A SW214 |
Total Length |
N/A 10.47 in266 mm |
Total Width |
N/A 70 in70 mm |
Total Height |
N/A 6.18 in157 mm |
Bore Size |
N/A 70 mm |
Inside Ring Width |
N/A 3.41 in86.6 mm |
Bolt Hole Spacing |
N/A 8.27 in210 mm |
Base Width |
N/A 70 mm |
Base Length |
N/A 266 in70 mm |
Shaft Height |
N/A 3.125 in79.4 mm |
Base Thickness |
N/A 1.06 in27 mm |