Type |
N/A Pillow Blocks |
Series |
N/A SW 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A SW212 |
Total Length |
N/A 9.45 in240 mm |
Total Width |
N/A 2.36 in60 mm |
Total Height |
N/A 5.51 in140 mm |
Bore Size |
N/A 60 mm |
Inside Ring Width |
N/A 3.02 in76.8 mm |
Bolt Hole Spacing |
N/A 7.24 in184 mm |
Base Width |
N/A 2.36 in60 mm |
Base Length |
N/A 240 in2.36 mm |
Shaft Height |
N/A 2 3/4 in69.8 mm |
Base Thickness |
N/A 0.98 in25 mm |