Type |
N/A Pillow Blocks |
Series |
N/A SW 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A SW210 |
Total Length |
N/A 7.80 in198 mm |
Total Width |
N/A 2.13 in54 mm |
Total Height |
N/A 4.49 in114 mm |
Bore Size |
N/A 50 mm |
Inside Ring Width |
N/A 2.56 in65.1 mm |
Bolt Hole Spacing |
N/A 6.18 in157 mm |
Base Width |
N/A 2.13 in54 mm |
Base Length |
N/A 198 in2.13 mm |
Shaft Height |
N/A 2 1/4 in57.2 mm |
Base Thickness |
N/A 0.87 in22 mm |