Type |
N/A Pillow Blocks |
Series |
N/A SW 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A SW209 |
Total Length |
N/A 7.48 in190 mm |
Total Width |
N/A 1.89 in48 mm |
Total Height |
N/A 4.09 in104 mm |
Bore Size |
N/A 45 mm |
Inside Ring Width |
N/A 2.32 in58.9 mm |
Bolt Hole Spacing |
N/A 5.79 in147.0 mm |
Base Width |
N/A 1.89 in48 mm |
Base Length |
N/A 190 in1.89 mm |
Shaft Height |
N/A 2 1/8 in54 mm |
Base Thickness |
N/A 0.87 in22 mm |