COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Series

SW 200 PTI Series

Bearing Type

Mounted Ball Bearings

Locking Device

Eccentric Collar

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

SW207

Dimension

Total Length

6.3 in160 mm

Total Width

1.77 in45 mm

Total Height

3.66 in93 mm

Bore Size

1.375 in

Inside Ring Width

2.16 in54.8 mm

Bolt Hole Spacing

4.96 in126 mm

Base Width

1.77 in45 mm

Base Length

160 in1.77 mm

Shaft Height

1 7/8 in47.6 mm

Base Thickness

0.75 in19 mm