Type |
N/A Pillow Blocks |
Series |
N/A SW 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A SW206 |
Total Length |
N/A 6.10 in155 mm |
Total Width |
N/A 1.57 in40 mm |
Total Height |
N/A 3.23 in82 mm |
Bore Size |
N/A 30 mm |
Inside Ring Width |
N/A 1.97 in50.1 mm |
Bolt Hole Spacing |
N/A 4.63 in117.5 mm |
Base Width |
N/A 1.57 in40 mm |
Base Length |
N/A 155 in1.57 mm |
Shaft Height |
N/A 1.687 in42.9 mm |
Base Thickness |
N/A 0.67 in17 mm |