Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Pillow Block |
Weight |
N/A 47 lb |
Total Length |
N/A 356 mm |
Total Width |
N/A 114 mm |
Total Height |
N/A 191 mm |
Bore Size |
N/A 85 mm |
Foot Height |
N/A 57 mm |
Locking Collar Outer Diameter |
N/A 130.3 mm |
Width Between Bolt Holes |
N/A 60.4 mm |
Bolt Hole Length |
N/A 31.8 mm |
Base to Center Height |
N/A 95.25 mm |
Housing Size |
N/A 218 |
Bolt Hole Width |
N/A 24 mm |
Double Collar Length Thru Bore |
N/A 131.8 mm |
Bolt Hole Minimum Distance |
N/A 271.53 mm |
Bolt Hole Maximum Distance |
N/A 287.27 mm |
Center of Outer Race to Face of Collar When Expanded |
N/A 68.9 mm |
Expansion Distance |
N/A 6 mm |