COMPANY HEADER
Terms
Request Information
SRE-PB2 SERIES Single Locking Collar - Non-Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

Pillow Block

Weight

44 lb

Dimension

Total Length

356 mm

Total Width

92 mm

Total Height

191 mm

Bore Size

85 mm

Foot Height

57 mm

Locking Collar Outer Diameter

130 mm

Bolt Hole Length

31.8 mm

Base to Center Height

95.25 mm

Housing Size

218

Bolt Hole Width

23.8 mm

Single Collar Length Thru Bore

102 mm

Bolt Hole Minimum Distance

271 mm

Bolt Hole Maximum Distance

287 mm

Center of Outer Race to Face of Collar When Expanded

69 mm

Expansion Distance

6 mm