COMPANY HEADER
Terms
Request Information
SRE-PB2 SERIES Single Locking Collar - Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

Pillow Block

Weight

20 lb

Dimension

Total Length

267 mm

Total Width

73 mm

Total Height

139.7 mm

Bore Size

60 mm

Foot Height

41 mm

Locking Collar Outer Diameter

102 mm

Bolt Hole Length

23.8 mm

Base to Center Height

69.85 mm

Housing Size

213

Bolt Hole Width

17.5 mm

Single Collar Length Thru Bore

85.7 mm

Bolt Hole Minimum Distance

210 mm

Bolt Hole Maximum Distance

222 mm

Center of Outer Race to Face of Collar When Expanded

57 mm

Expansion Distance

6 mm