Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Pillow Block |
Weight |
N/A 8 lb |
Total Length |
N/A 187 mm |
Total Width |
N/A 54 mm |
Total Height |
N/A 95.3 mm |
Bore Size |
N/A 35 mm |
Foot Height |
N/A 29 mm |
Locking Collar Outer Diameter |
N/A 60 mm |
Bolt Hole Length |
N/A 20.4 mm |
Base to Center Height |
N/A 47.6 mm |
Housing Size |
N/A 208 |
Bolt Hole Width |
N/A 14.3 mm |
Single Collar Length Thru Bore |
N/A 69.9 mm |
Bolt Hole Minimum Distance |
N/A 140 mm |
Bolt Hole Maximum Distance |
N/A 152 mm |
Center of Outer Race to Face of Collar When Expanded |
N/A 47 mm |
Expansion Distance |
N/A 4 mm |