COMPANY HEADER
Terms
Request Information
SRE-PB2 SERIES Single Locking Collar - Non-Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

Pillow Block

Weight

43 lb

Dimension

Total Length

14 in

Total Width

3.625 in

Total Height

7 1/2 in

Bore Size

3.5 in

Foot Height

2.25 in

Locking Collar Outer Diameter

5.13 in

Bolt Hole Length

1.25 in

Base to Center Height

3.75 in

Housing Size

218

Bolt Hole Width

0.938 in

Single Collar Length Thru Bore

4.031 in

Bolt Hole Minimum Distance

10.688 in

Bolt Hole Maximum Distance

11.313 in

Center of Outer Race to Face of Collar When Expanded

2.717 in

Expansion Distance

0.24 in