Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Pillow Block |
Weight |
N/A 48 lb |
Total Length |
N/A 14 in |
Total Width |
N/A 3.625 in |
Total Height |
N/A 7 1/2 in |
Bore Size |
N/A 3.4375 in |
Foot Height |
N/A 2.25 in |
Locking Collar Outer Diameter |
N/A 5.13 in |
Bolt Hole Length |
N/A 1.25 in |
Base to Center Height |
N/A 3.75 in |
Housing Size |
N/A 218 |
Bolt Hole Width |
N/A 0.938 in |
Double Collar Length Thru Bore |
N/A 5.19 in |
Bolt Hole Minimum Distance |
N/A 10.688 in |
Bolt Hole Maximum Distance |
N/A 11.313 in |
Center of Outer Race to Face of Collar When Expanded |
N/A 2.717 in |
Expansion Distance |
N/A 0.24 in |