COMPANY HEADER
Terms
Request Information
SRE-PB2 SERIES Single Locking Collar - Non-Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

Pillow Block

Weight

27 lb

Dimension

Total Length

12 in

Total Width

3.00 in

Total Height

6.25 in

Bore Size

3 in

Foot Height

1.875 in

Locking Collar Outer Diameter

4.5 in

Bolt Hole Length

1.063 in

Base to Center Height

3.125 in

Housing Size

215

Bolt Hole Width

0.813 in

Single Collar Length Thru Bore

3.625 in

Bolt Hole Minimum Distance

9.25 in

Bolt Hole Maximum Distance

9.75 in

Center of Outer Race to Face of Collar When Expanded

2.5 in

Expansion Distance

0.24 in