COMPANY HEADER
Terms
Request Information
SRE-FC SERIES Single Locking Collar - Non-Expansion - 4-Bolt Piloted Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

4-Bolt Piloted Flange

Weight

32 lb

Dimension

Bore Size

85 mm

Housing Length

260 mm

Housing Width

81 mm

Foot Height

23.8 mm

Locking Collar Outer Diameter

130.2 mm

Bolt Hole Length

64.9 mm

Mounting Face to Front of Expanded Collar

64.9 mm

Housing Size

218

Mounting Face to Back of Bearing

44.5 mm

Bolt Hole Center Distance

154.9 mm

Removal Thread

7/16-14

Expansion Distance

0.24 in

Pilot Outer Diameter

187.3 mm