COMPANY HEADER
Terms
Request Information
SRE-FC SERIES Single Locking Collar - Expansion - 4-Bolt Piloted Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

4-Bolt Piloted Flange

Weight

23 lb

Dimension

Bore Size

65 mm

Housing Length

222 mm

Housing Width

79.4 mm

Foot Height

19 mm

Locking Collar Outer Diameter

114.3 mm

Bolt Hole Length

52.2 mm

Mounting Face to Front of Expanded Collar

52.2 mm

Housing Size

215

Mounting Face to Back of Bearing

50.8 mm

Bolt Hole Center Distance

134.7 mm

Removal Thread

7/16-14

Expansion Distance

0.24 in

Pilot Outer Diameter

162.9 mm