Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A 4-Bolt Piloted Flange |
Weight |
N/A 9 lb |
Bore Size |
N/A 50 mm |
Housing Length |
N/A 162.1 mm |
Housing Width |
N/A 63.5 mm |
Foot Height |
N/A 14.3 mm |
Locking Collar Outer Diameter |
N/A 73 mm |
Bolt Hole Length |
N/A 41.1 mm |
Mounting Face to Front of Expanded Collar |
N/A 41.1 mm |
Housing Size |
N/A 210 |
Mounting Face to Back of Bearing |
N/A 41.4 mm |
Bolt Hole Center Distance |
N/A 96.5 mm |
Removal Thread |
N/A 5/16-18 |
Expansion Distance |
N/A 0.24 in |
Pilot Outer Diameter |
N/A 4.5 mm |