Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A 4-Bolt Piloted Flange |
Weight |
N/A 43 lb |
Bore Size |
N/A 4 in |
Housing Length |
N/A 10.88 in |
Housing Width |
N/A 3.63 in |
Foot Height |
N/A 1 in |
Locking Collar Outer Diameter |
N/A 6 in |
Bolt Hole Length |
N/A 2.92 in |
Mounting Face to Front of Expanded Collar |
N/A 2.92 in |
Pilot Face Width |
N/A 1.5 in |
Housing Size |
N/A 220 |
Mounting Face to Back of Bearing |
N/A 2 in |
Bolt Hole Center Distance |
N/A 6.63 in |
Removal Thread |
N/A 1/2-13 |
Expansion Distance |
N/A 7 mm |