COMPANY HEADER
Terms
Request Information
SRE-FC SERIES Single Locking Collar - Expansion - 4-Bolt Piloted Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

4-Bolt Piloted Flange

Weight

8 lb

Dimension

Bore Size

1.6875 in

Housing Length

6.13 in

Housing Width

2.5 in

Foot Height

0.5 in

Locking Collar Outer Diameter

2.63 in

Bolt Hole Length

1.65 in

Mounting Face to Front of Expanded Collar

1.65 in

Pilot Face Width

0.88 in

Housing Size

209

Mounting Face to Back of Bearing

1.59 in

Bolt Hole Center Distance

3.625 in

Removal Thread

5/16-18

Expansion Distance

6 mm

Pilot Outer Diameter

113.3 in