COMPANY HEADER
Terms
Request Information
SRE-FB4 SERIES Single Locking Collar - Expansion - 4-Bolt Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

4-Bolt Flange

Weight

16 lb

Dimension

Total Length

6 7/8 in

Bore Size

2.5 in

Housing Width

3.188 in

Foot Height

1.5 in

Back of Housing to Face of Expanded Collar

4.118 in

Locking Collar Outer Diameter

4 in

Bolt Center Width

5.375 in

Bolt Circle Diameter

7.6 in

Housing Size

213

Housing Front Outer Diameter

5.75 in

Expansion Distance

0.24 in