COMPANY HEADER
Terms
Request Information
SRE-FB4 SERIES Single Locking Collar - Expansion - 4-Bolt Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

4-Bolt Flange

Weight

9 lb

Dimension

Total Length

5 5/8 in

Bore Size

2 in

Housing Width

2 3/4 in

Foot Height

1.188 in

Back of Housing to Face of Expanded Collar

3.65 in

Locking Collar Outer Diameter

2.875 in

Bolt Center Width

4.375 in

Bolt Circle Diameter

6.19 in

Housing Size

210

Housing Front Outer Diameter

4.5 in

Expansion Distance

0.24 in