COMPANY HEADER
Terms
Request Information
SR2-WSTU SERIES Single Locking Collar - Expansion -Wide Slot Take-Up
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

Wide Slot Take-Up

Weight

28 lb

Dimension

Bore Size

2.6875 in

Base Width

4.88 in

Outer Diameter

9.13 in

Housing Width

3 in

Housing Height

6.69 in

Locking Collar Outer Diameter

4.5 in

Distance Between Slots

5.875 in

Length Thru Pilot Hole

1.13 in

Base to Center Distance

5.88 in

Housing Size

215

Slot Length

4 3/4 in

Tightening Slot Width

2.75 in

Tightening Slot Height

1.25 in

Center of Housing to Front of Expanded Collar

2.49 in

Expansion Distance

0.24 in